Product | Subtotal | Qty | |
---|---|---|---|
Diagonal Cutters
TOL-08794 |
2.75 | 1 | |
Tool Kit - Screwdriver and Bit Set
TOL-10865 |
10.95 | 1 | |
Tweezers - Curved (ESD Safe)
TOL-10602 |
4.5 | 1 | |
Flush Cutters - Hakko
TOL-11952 |
6.95 |
1
Cannot be ordered at this time. |
|
Hakko FX888D Soldering Station
TOL-11704 |
99.95 |
1
Cannot be ordered at this time. |
|
Third Hand
TOL-09317 |
10.95 | 1 | |
Breadboard - Classic
PRT-00112 |
10.95 | 1 | |
Jumper Wires Premium 6" M/F Pack of 10
PRT-09140 |
9 | 2 | |
Jumper Wires Premium 6" M/M Pack of 10
PRT-08431 |
9 | 2 | |
Jumper Wires Premium 6" F/F Pack of 10
PRT-08430 |
9 | 2 | |
Solder Wick #2 5ft. - Generic
TOL-09327 |
2.75 | 1 | |
Solder - 1/4lb Spool (0.020") Special Blend
TOL-10242 |
32.5 | 1 | |
Solder Tip Tinner and Cleaner
TOL-13246 |
10.95 | 1 | |
Total: 220.2 |