clock disk build

by Clinical Matt

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LED - RGB Diffused Common Cathode
In stock COM-09264
53.5
You save:
2.75 (5%)
25   
Hook-Up Wire - Assortment (Stranded, 22 AWG)
In stock PRT-11375
90 4   
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
In stock PRT-11367
86 4   
Mega Pro Mini Cable - 8" (8-wire)
In stock PRT-10853
2.1 2   
JST SH Jumper 4 Wire Assembly - 8"
In stock PRT-10359
3.2 2   
Connector 1.0mm Horizontal - 4 pin
Retired PRT-10208
1.9 2   
Cannot be ordered at this time.
JST SH Jumper 6 Wire Assembly - 8"
In stock PRT-10361
3.2 2   
JST SH Horizontal 6-Pin Connector - SMD
Out of stock PRT-10210
1.9 2   
Darlington Driver 8-Channel ULN2803 DIP
Retired COM-00312
19.5 10   
Cannot be ordered at this time.
SparkFun 7-Segment Serial Display - Red
In stock COM-11441
29.9 2   
SparkFun 7-Segment Serial Display - Blue
34 available COM-11442
29.9 2   
Trimpot 10K Ohm with Knob
In stock COM-09806
5.25 5   
SparkFun EL Sequencer
Retired COM-11323
34.95 1   
Cannot be ordered at this time.
EL Inverter - 12v
Retired COM-10469
14.95 1   
Cannot be ordered at this time.
EL Panel - Blue (10x10cm)
Retired COM-10798
14.95 1   
Cannot be ordered at this time.
Pro Micro - 5V/16MHz
In stock DEV-12640
39 2   
SparkFun RedBoard - Programmed with Arduino
Retired DEV-12757
39.9 2   
Cannot be ordered at this time.
EL Panel - White (10x10cm)
Retired COM-10799
14.95 1   
Cannot be ordered at this time.
SparkFun Real Time Clock Module
Out of stock BOB-12708
17.5 1   
Total: 502.55