Product | Subtotal | Qty | |
---|---|---|---|
ATMega32U4 TQFP
COM-11181 |
13.9 |
2
Cannot be ordered at this time. |
|
LED - Infrared 950nm
COM-09349 |
2.1 | 2 | |
DIP Sockets Solder Tail - 28-Pin 0.3"
PRT-07942 |
0.48
You save: 1.42 (75%) |
2
Cannot be ordered at this time. |
|
DC Barrel Jack Adapter - Breadboard Compatible
PRT-10811 |
2.1 | 2 | |
Trimpot 10K Ohm with Knob
COM-09806 |
2.1 | 2 | |
Tilt Sensor - AT407
SEN-10289 |
4.2 | 2 | |
Reed Switch
COM-08642 |
4.2 | 2 | |
SparkFun Logic Level Converter - Bi-Directional
BOB-12009 |
3.5 | 1 | |
Crystal SMD 12MHz
COM-08583 |
1.9 |
2
Cannot be ordered at this time. |
|
DIP Switch - 8 Position
COM-08034 |
8 | 5 | |
IR Receiver Diode - TSOP38238
SEN-10266 |
4.2 | 2 | |
SparkFun Line Sensor Breakout - QRE1113 (Digital)
ROB-09454 |
7 | 2 | |
Solder Paste - 50g (Lead Free)
TOL-12878 |
18.5 | 1 | |
Force Sensitive Resistor 0.5"
SEN-09375 |
7.5 | 1 | |
SparkFun microB USB Breakout
BOB-12035 |
5.9 | 2 | |
6" Digital Calipers
TOL-10997 |
16.5 | 1 | |
Crystal SMD 16MHz
COM-00094 |
3.2 | 2 | |
Flexible Coolant Pipe - 1ft (1/2")
TOL-12783 |
4.2 | 2 | |
FLiR Dev Kit
KIT-13233 |
229.95
You save: 30 (12%) |
1
Cannot be ordered at this time. |
|
SparkFun OpenLog
DEV-09530 |
24.95 |
1
Cannot be ordered at this time. |
|
Intel® Edison
DEV-13024 |
49.95 |
1
Cannot be ordered at this time. |
|
SparkFun Block for Intel® Edison - Base
DEV-13045 |
19.95 |
1
Cannot be ordered at this time. |
|
Intel® Edison Hardware Pack
COM-13187 |
2.95 |
1
Cannot be ordered at this time. |
|
SparkFun Block for Intel® Edison - Battery
DEV-13037 |
19.95 |
1
Cannot be ordered at this time. |
|
SparkFun Block for Intel® Edison - OLED
DEV-13035 |
14.95 |
1
Cannot be ordered at this time. |
|
SparkFun Block for Intel® Edison - GPIO
DEV-13038 |
9.95 |
1
Cannot be ordered at this time. |
|
Total: 482.08 |