Product | Subtotal | Qty | |
---|---|---|---|
Temperature Sensor - TMP36
SEN-10988 |
9.6 | 6 | |
GPS Receiver - GP-735 (56 Channel)
GPS-13670 |
148.5 | 3 | |
JST Right-Angle Connector - Through-Hole 2-Pin
PRT-09749 |
10.5 | 10 | |
JST Right Angle Connector - Through-Hole 3-Pin
PRT-09750 |
10.5 | 10 | |
Voltage Regulator - 3.3V
COM-00526 |
2.1 | 1 | |
Capacitor Ceramic 0.1uF
COM-08375 |
1.5 | 5 | |
JST Jumper 3 Wire Assembly
PRT-09915 |
4.8 | 3 | |
JST SH Jumper 6 Wire Assembly - 8"
PRT-10361 |
4.8 | 3 | |
JST Jumper 2 Wire Assembly
PRT-09914 |
5.25 | 5 | |
Break Away Headers - Straight
PRT-00116 |
8.75 | 5 | |
Break Away Headers - Right Angle 2x40
COM-12792 |
9.75 | 5 | |
Female Header Pack
PRT-11269 |
13.5 | 6 | |
Arduino Pro Mini 328 - 5V/16MHz
DEV-11113 |
54.75 | 5 | |
ProtoShield for Arduino Pro Mini
DEV-09709 |
8.26
You save: 12.39 (60%) |
7
Cannot be ordered at this time. |
|
SparkFun Triple Axis Accelerometer Breakout - ADXL362
SEN-11446 |
75.8 | 4 | |
SparkFun OpenLog
DEV-09530 |
74.85 |
3
Cannot be ordered at this time. |
|
ProtoBoard - Wombat (PTH)
PRT-08619 |
21.9 | 2 | |
Total: 465.11 |