List to put together the SIK

Favorited Favorite 0

This wish list includes almost all the peripheral from the sparkfun inventor kit. You would need to add a photo diode, and the case and you would have the stripped arduinoless sik

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
2.1 1   
Trimpot 10K Ohm with Knob
In stock COM-09806
1.05 1   
LED - Assorted (20 pack)
In stock COM-12062
3.95 1   
LED - RGB Clear Common Cathode
In stock COM-00105
2.25 1   
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
Only 6 left! PRT-11026
2.45 1   
SoftPot Membrane Potentiometer - 50mm
In stock SEN-08680
8.5 1   
Flex Sensor 2.2"
In stock SEN-10264
11.95 1   
Temperature Sensor - TMP36
In stock SEN-10988
1.6 1   
Relay SPDT Sealed
In stock COM-00100
2.1 1   
Servo - Generic (Sub-Micro Size)
16 available ROB-09065
9.95 1   
Hobby Motor - Gear
Out of stock ROB-11696
2.1 1   
Diode Small Signal - 1N4148
In stock COM-08588
0.25 1   
Transistor - NPN, 50V 800mA (BC337)
In stock COM-13689
0.55 1   
Shift Register 8-Bit - SN74HC595
In stock COM-13699
1.05 1   
Basic 16x2 Character LCD - White on Black 5V
In stock LCD-00709
20.5 1   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
5.5 1   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
Total: 84.8