Microsoft Azure IoT Starter Kit - SparkFun Thing

by M-Short

Favorited Favorite 0

Microsoft and SparkFun have gotten together to bring you some IoT (Internet of Things) fun. The new Azure kits are a collaboration between Microsoft and SparkFun designed to help you get started with IoT using Microsoft’s Azure platform.

The SparkFun Thing Dev Board is based on the popular ESP8266 WiFi module. With it you have a simple microcontroller with built in Wifi to interface with your sensors, buttons, and LEDs that can be controlled from or post data to the web. Everything you need to get started from voltage regulation to a PCB antenna are built into the board. Just plug a USB cable into the board and you can actually start programming in the Arduino IDE or other environment.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun ESP8266 Thing - Dev Board
In stock WRL-13711
16.95 1   
Humidity and Temperature Sensor - RHT03
In stock SEN-10167
9.95 1   
LED - Assorted (20 pack)
In stock COM-12062
3.3 1   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
4.95 1   
Resistor 10K Ohm 1/6th Watt PTH - 20 pack
In stock COM-11508
0.5
You save:
0.45 (47%)
1   
Resistor 330 Ohm 1/6 Watt PTH - 20 pack
Out of stock COM-11507
0.95 1   
Cannot be ordered at this time.
USB micro-B Cable - 6 Foot
In stock CAB-10215
4.95 1   
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
In stock PRT-11026
2.25 1   
Mini Photocell
In stock SEN-09088
1.5 1   
Total: 45.3