Stuff

by Eze

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Beefy 3 - FTDI Basic Breakout
In stock DEV-13746
17.5 1   
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
1.1 2   
LED - RGB Addressable, PTH, 5mm Diffused (5 Pack)
In stock COM-12986
7 2   
I2C EEPROM - 256k Bit (24LC256)
Retired COM-00525
1.95 1   
Cannot be ordered at this time.
Resistor 330 Ohm 1/6 Watt PTH - 20 pack
Retired COM-11507
0.95 1   
Cannot be ordered at this time.
Crystal 20MHz
Retired COM-00534
1.9 2   
Cannot be ordered at this time.
Ding and Dent Production Builds
Retired DD-13265
5.9 2   
Cannot be ordered at this time.
10 Segment LED Bar Graph - Red
In stock COM-09935
2.25 1   
Jumper Wires - Connected 6" (M/F, 20 pack)
Out of stock PRT-12794
2.1 1   
Hall-Effect Sensor - US1881 (Latching)
In stock COM-09312
1.05 1   
SparkFun Logic Level Converter - Bi-Directional
In stock BOB-12009
7 2   
SparkFun ESP8266 Thing - Dev Board
In stock WRL-13711
18.5 1   
Flex Sensor 2.2"
In stock SEN-10264
11.95 1   
Temperature Sensor - TMP36
In stock SEN-10988
1.6 1   
Trimpot 10K Ohm with Knob
In stock COM-09806
2.1 2   
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
Only 6 left! PRT-11026
2.45 1   
RF Link Receiver - 4800bps (434MHz)
In stock WRL-10532
6.5 1   
WiFi Module - ESP8266
Retired WRL-13678
6.95 1   
Cannot be ordered at this time.
Graphic LCD 84x48 - Nokia 5110
Out of stock LCD-10168
8.95 1   
Cannot be ordered at this time.
LED - Super Bright Green
In stock COM-08285
1.05 1   
RF Link Transmitter - 434MHz
21 available WRL-10534
5.5 1   
Total: 114.25