Product | Subtotal | Qty | |
---|---|---|---|
LED RGB Strip - Addressable, Sealed (1m)
COM-12027 |
24.95 |
1
Cannot be ordered at this time. |
|
Female Headers
PRT-00115 |
1.75 | 1 | |
Break Away Headers - Straight
PRT-00116 |
1.75 | 1 | |
SparkFun Capacitor Kit
KIT-13698 |
8.95 | 1 | |
Transistor - NPN, 60V 200mA (2N3904)
COM-00521 |
1.1 | 2 | |
Arduino Stackable Header - 10 Pin
PRT-11376 |
1.5 | 2 | |
Resistor Kit - 1/4W (500 total)
COM-10969 |
8.95 | 1 | |
NeoPixel Ring - 16 x WS2812 5050 RGB LED
COM-12664 |
10.95 |
1
Cannot be ordered at this time. |
|
Ultrasonic Range Finder - LV-MaxSonar-EZ0
SEN-08502 |
35.63
You save: 1.87 (5%) |
1
Cannot be ordered at this time. |
|
Liquid Pump - 350GPH (12v)
ROB-10455 |
16.5 | 1 | |
Liquid Level Sensor - 8"
SEN-10221 |
42.95 |
1
Cannot be ordered at this time. |
|
Humidity and Temperature Sensor - RHT03
SEN-10167 |
19.9 |
2
Cannot be ordered at this time. |
|
Solder Tip Tinner and Cleaner
TOL-13246 |
10.95 | 1 | |
Total: 185.83 |