Sensor

by Member #268856

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Triple Axis Magnetometer Breakout - HMC5883L
Retired SEN-10530
14.95 1   
Cannot be ordered at this time.
SparkFun Triple Axis Accelerometer Breakout - ADXL362
Out of stock SEN-11446
18.95 1   
SparkFun Triple Axis Accelerometer Breakout - ADXL337
Retired SEN-12786
9.95 1   
Cannot be ordered at this time.
SparkFun Triple Axis Accelerometer Breakout - LIS331
Retired SEN-10345
6.98
You save:
6.97 (50%)
1   
Cannot be ordered at this time.
SparkFun UV Sensor Breakout - ML8511
Retired SEN-12705
12.95 1   
Cannot be ordered at this time.
SparkFun Humidity Sensor Breakout - HIH-4030
Out of stock SEN-09569
20.5 1   
Cannot be ordered at this time.
Methane CNG Gas Sensor - MQ-4
In stock SEN-09404
5.5 1   
Hydrogen Gas Sensor - MQ-8
31 available SEN-10916
5.5 1   
LPG Gas Sensor - MQ-6
In stock SEN-09405
5.5 1   
Alcohol Gas Sensor - MQ-3
Out of stock SEN-08880
5.5 1   
SparkFun Humidity and Temperature Sensor Breakout - SHT15
Retired SEN-13683
41.95 1   
Cannot be ordered at this time.
SparkFun Humidity and Temperature Sensor Breakout - HIH6130
Retired SEN-11295
31.5 1   
Cannot be ordered at this time.
SparkFun Humidity and Temperature Sensor Breakout - Si7021
In stock SEN-13763
17.95 1   
Breadboard - Classic
28 available PRT-00112
10.95 1   
Solder Paste - 50g (Lead Free)
Out of stock TOL-12878
18.5 1   
Heat Shrink Retail
Retired RTL-11379
8.95 1   
Cannot be ordered at this time.
Trimpot 10K Ohm with Knob
In stock COM-09806
1.05 1   
SMD LED - Red 1206 (strip of 25)
Retired PRT-12619
2.95 1   
Cannot be ordered at this time.
Arduino Pro Mini 328 - 5V/16MHz
In stock DEV-11113
21.9 2   
ATmega328 - TQFP
Retired COM-13448
9.9 2   
Cannot be ordered at this time.
Crystal 32kHz
In stock COM-00540
4.8 3   
Crystal SMD 16MHz
In stock COM-00094
3.2 2   
Coin Cell Battery Holder - 12mm (PTH)
Out of stock PRT-07948
3.2 2   
Carbon Monoxide Sensor - MQ-7
Only 11 left! SEN-09403
11 2   
N-Channel MOSFET 60V 30A
Retired COM-10213
2.5 2   
Cannot be ordered at this time.
Relay SPDT Sealed
In stock COM-00100
4.2 2   
Mini Pushbutton Switch - SMD
In stock COM-08720
2.1 2   
SparkFun Gas Sensor Breakout
In stock BOB-08891
6.3 6   
SparkFun Ambient Light Sensor Breakout - TEMT6000
28 available BOB-08688
4.95 1   
SparkFun RGB Light Sensor - ISL29125
In stock SEN-12829
9.5 1   
Teensy 3.2
Out of stock DEV-13736
19.8 1   
Cannot be ordered at this time.
Total: 343.43