List of things

by Walfas

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
BlinkM - I2C Controlled RGB LED
In stock COM-08579
13.95 1   
LED - Super Bright White
In stock COM-00531
1.05 1   
Super Bright LED - Red 10mm
In stock COM-08862
1.85 1   
Super Bright LED - Blue 10mm
In stock COM-08860
3.95 1   
Super Bright LED - Green 10mm
In stock COM-08861
2.75 1   
SparkFun Thumb Joystick Breakout
In stock BOB-09110
2.1 1   
Thumb Joystick
In stock COM-09032
4.5 1   
ShiftBrite
Retired COM-10075
4.95 1   
Cannot be ordered at this time.
SparkFun Joystick Shield Kit
Retired DEV-09760
5.23
You save:
4.27 (45%)
1   
Cannot be ordered at this time.
Arduino Stackable Header Kit
In stock PRT-10007
1.75 1   
Break Away Male Headers - Right Angle
In stock PRT-00553
2.25 1   
Header - 6-pin Female (0.1", Right Angle)
Retired PRT-09429
0.95 1   
Cannot be ordered at this time.
Arduino Offset Header - 8 Pin
Retired PRT-09374
1.25 1   
Cannot be ordered at this time.
Mini Power Switch - SPDT
In stock COM-00102
1.6 1   
SparkFun Electret Microphone Breakout
Retired BOB-09964
7.95 1   
Cannot be ordered at this time.
Triple Axis Accelerometer Breakout - MMA7260Q
Retired SEN-00252
19.95 1   
Cannot be ordered at this time.
SparkFun Touch Screen Connector Breakout - Nintendo DS
Retired BOB-09170
7.9 2   
Cannot be ordered at this time.
Infrared Emitters and Detectors
Retired SEN-00241
1.95 1   
Cannot be ordered at this time.
Infrared Keychain Remote Control
Retired COM-10280
3.95 1   
Cannot be ordered at this time.
9V to Barrel Jack Adapter
In stock PRT-09518
3.5 1   
Total: 93.33