Sensor Kit - DEV-13754

by M-Short

Favorited Favorite 3

This kit includes a sensor for just about every job. With everything included in this kit, you'll be able to sense gesture, humidity, temperature, motion, touch, sound, altitude, acceleration, and more! These are some our favorite sensors from each category.

This version of the kit has received a complete over haul! Check out the Kit Includes section below for a complete list of what is included in this kit to find out what has changed.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Piezo Vibration Sensor - Large with Mass
In stock SEN-09197
6.5 1   
Reed Switch
In stock COM-08642
2.1 1   
Magnet Square - 0.25"
In stock COM-08643
1.6 1   
Force Sensitive Resistor 0.5"
Out of stock SEN-09375
7.5 1   
PIR Motion Sensor (JST)
In stock SEN-13285
10.95 1   
Mini Photocell
In stock SEN-09088
1.6 1   
Optical Detector / Phototransistor - QRD1114
Out of stock SEN-00246
1.05 1   
SparkFun Altitude/Pressure Sensor Breakout - MPL3115A2
In stock SEN-11084
16.5 1   
Flex Sensor 4.5"
In stock SEN-08606
17.95 1   
SoftPot Membrane Potentiometer - 50mm
In stock SEN-08680
8.5 1   
SparkFun 9DoF IMU Breakout - LSM9DS1
Retired SEN-13284
17.95 1   
Cannot be ordered at this time.
SparkFun RGB and Gesture Sensor - APDS-9960
In stock SEN-12787
16.5 1   
SparkFun Soil Moisture Sensor
In stock SEN-13322
6.5 1   
SparkFun Capacitive Touch Breakout - AT42QT1010
In stock SEN-12041
8.5 1   
SparkFun Sound Detector
In stock SEN-12642
11.95 1   
IR Receiver Diode - TSOP38238
In stock SEN-10266
2.1 1   
Resistor 10K Ohm 1/6th Watt PTH - 20 pack
In stock COM-11508
0.5
You save:
0.45 (47%)
1   
Resistor 330 Ohm 1/6 Watt PTH - 20 pack
Retired COM-11507
0.95 1   
Cannot be ordered at this time.
Resistor 1.0M Ohm 1/4 Watt PTH
In stock COM-11853
0.5 2   
LED - Infrared 950nm
In stock COM-09349
2.1 2   
SparkFun Humidity and Temperature Sensor Breakout - Si7021
In stock SEN-13763
10.95 1   
Total: 152.75