IoT Connected Chess Boards

Favorited Favorite 1

All the electronic parts you need to build both boards for the IoT series The Fellowship of the Things episode 7. For all the code, fritzing diagrams, and laser cutter files go to github.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Shift-In Breakout - SN74HC165
Retired BOB-11733
67.5
You save:
3.6 (5%)
18   
Cannot be ordered at this time.
SparkFun ESP8266 Thing - Dev Board
In stock WRL-13711
37 2   
SparkFun RGB LED Breakout - WS2812B
In stock BOB-13282
490.24
You save:
85.76 (15%)
128   
Reed Switch - Insulated
In stock COM-10601
241.92
You save:
26.88 (10%)
128   
Electrolytic Decoupling Capacitors - 1000uF/25V
In stock COM-08982
1.8 4   
Resistor 330 Ohm 1/6 Watt PTH - 20 pack
Retired COM-11507
7.6 8   
Cannot be ordered at this time.
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
In stock PRT-11367
86 4   
Heat Shrink Kit
In stock PRT-09353
8.95 1   
Wall Adapter Power Supply - 5V DC 2A (Barrel Jack)
Retired TOL-12889
11.9 2   
Cannot be ordered at this time.
Wall Adapter Power Supply - 5.1V DC 2.5A (USB Micro-B)
20 available TOL-13831
17.9 2   
Metal Pushbutton - Momentary (16mm, White)
In stock COM-11970
52 8   
SPDT Slide Switch
In stock COM-09609
1.9 2   
Serial Enabled 16x2 LCD - White on Black 5V
Retired LCD-09395
59.9 2   
Cannot be ordered at this time.
JST Jumper 3 Wire Assembly
In stock PRT-09915
3.2 2   
SparkFun Snappable Protoboard
In stock PRT-13268
17.9 2   
Toggle Switch
In stock COM-09276
12.6 6   
Diffused LED - Green 10mm
In stock COM-10633
2.4 4   
LED Holder - 10mm (Chrome Finish)
Retired COM-11148
2.2 4   
Cannot be ordered at this time.
Barrel Jack to 2-pin JST
In stock TOL-08734
7 2   
Total: 1129.91