Customer #446010's Wish List from Cart

by Member #446010

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Resistor 1K Ohm 1/4th Watt PTH - 20 pack
Retired COM-13760
0.95 1   
Cannot be ordered at this time.
Hook-up Stranded Wire - Red (22 AWG)
In stock PRT-08865
3.5 1   
Hook-up Stranded Wire - Black (22 AWG)
In stock PRT-08867
3.5 1   
Hobby Motor - Gear
Out of stock ROB-11696
21 10   
Conductive Fabric - 12"x13" Ripstop
Retired DEV-10056
23.9 2   
Cannot be ordered at this time.
Alligator Test Leads - Multicolored (10 Pack)
In stock PRT-12978
7 2   
Diode Rectifier - 1A, 50V (1N4001)
In stock COM-08589
5 20   
Coin Cell Battery Holder - 2xCR2032 (Enclosed)
In stock PRT-12618
21 10   
LilyPad LED Blue (5pcs)
Retired DEV-10045
37.5
You save:
2 (5%)
10   
Cannot be ordered at this time.
LilyPad Coin Cell Battery Holder - Switched - 20mm
In stock DEV-13883
20
You save:
1 (5%)
10   
LilyPad LED White (5pcs)
In stock DEV-13902
33.3
You save:
1.7 (5%)
10   
Total: 176.65