Christmas/bday

by Member #819444

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
FreeSoC2 Development Board - PSoC5LP
Retired DEV-13229
49.95 1   
Cannot be ordered at this time.
Mojo v3 FPGA Development Board
Retired DEV-11953
74.95 1   
Cannot be ordered at this time.
Raspberry Pi Camera Module V2
Out of stock DEV-14028
25 1   
Cannot be ordered at this time.
Teensy 3.6
Retired DEV-14057
29.25 1   
Cannot be ordered at this time.
Teensy Audio Board
Retired DEV-12767
14.95 1   
Cannot be ordered at this time.
Teensy Prop Shield
Retired DEV-13995
19.95 1   
Cannot be ordered at this time.
SparkFun 9DoF IMU Breakout - LSM9DS1
Retired SEN-13284
17.95 1   
Cannot be ordered at this time.
SparkFun Micro OLED Breakout
Only 7 left! LCD-13003
17.5 1   
AVR 8 Pin 20MHz 8K 4A/D - ATtiny85
In stock COM-09378
3.5 1   
AVR 28 Pin 20MHz 32K 6A/D - ATMega328P
Retired COM-09061
3.95 1   
Cannot be ordered at this time.
AVR 14 Pin 20MHz 8K 12A/D - ATtiny84
Retired COM-11232
4.95 1   
Cannot be ordered at this time.
SparkFun Capacitor Kit
In stock KIT-13698
8.95 1   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
Rotary Encoder - Illuminated (RGB)
Retired COM-10982
4.95 1   
Cannot be ordered at this time.
Super Capacitor - 10F/2.5V
In stock COM-00746
4.95 1   
Power Resistor Kit - 10W (25 pack)
In stock KIT-13053
6.5 1   
N-Channel MOSFET 60V 30A
Retired COM-10213
1.25 1   
Cannot be ordered at this time.
I2C EEPROM - 256k Bit (24LC256)
Retired COM-00525
1.95 1   
Cannot be ordered at this time.
Full-Bridge Motor Driver Dual - L298N
In stock COM-09479
4.95 1   
Stepper Motor - 68 oz.in (400 steps/rev)
In stock ROB-10846
19.5 1   
Small Stepper Motor
In stock ROB-10551
8.95 1   
MSP430 SMD IC
Retired COM-11107
4.95 1   
Cannot be ordered at this time.
MP3 Codec IC - VS1011E-S
Retired COM-08125
19.95 1   
Cannot be ordered at this time.
Hot-air Rework Station - 303D
Retired TOL-10706
114.95 1   
Cannot be ordered at this time.
Serial Miniature LCD Module - 1.44" (uLCD-144-G2 GFX)
In stock LCD-11377
39.95 1   
Trimpot 10K Ohm with Knob
In stock COM-09806
1.05 1   
LED RGB Strip - Addressable, 1m (APA102)
In stock COM-14015
10.95
You save:
6.55 (37%)
1   
Speaker Terminal - 4 Spring
Retired COM-11145
3 4   
Cannot be ordered at this time.
PIR Motion Sensor (JST)
In stock SEN-13285
10.95 1   
SoftPot Membrane Potentiometer - 500mm
In stock SEN-08681
25.95 1   
RedBearLab BLE Nano Kit - nRF51822
Retired WRL-14071
32.95 1   
Cannot be ordered at this time.
Total: 597.45