Order 20161128

by Member #79863

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Jumper Wires Premium 4" M/M - 20 AWG (30 Pack)
Retired PRT-13870
5.85 3   
Cannot be ordered at this time.
P-Channel MOSFET 55V 31A
In stock COM-10349
18.75 15   
P-Channel MOSFET 20V 24A - low Vgs(th)
Retired COM-12901
29.25 15   
Cannot be ordered at this time.
Breadboard - Mini Modular (White)
Out of stock PRT-12043
27 6   
Tweezers - Curved (ESD Safe)
In stock TOL-10602
22.5 5   
SparkFun nRF52832 Breakout
Retired WRL-13990
59.85 3   
Cannot be ordered at this time.
SparkFun FTDI Basic Breakout - 5V
In stock DEV-09716
49.5 3   
SparkFun FTDI Basic Breakout - 3.3V
In stock DEV-09873
50.85 3   
SparkFun 5V Step-Up Breakout - NCP1402
Retired PRT-10968
29.75 5   
Cannot be ordered at this time.
SparkFun LiPo Charger Basic - Micro-B
In stock PRT-10217
29.85 3   
SparkFun 9DoF IMU Breakout - LSM9DS1
Retired SEN-13284
53.85 3   
Cannot be ordered at this time.
SparkFun USB Mini-B Cable - 6 Foot
In stock CAB-11301
18 4   
USB Micro-B Cable - 6 Foot
In stock CAB-10215
22 4   
Vibration Motor
In stock ROB-08449
27 12   
Break Away Headers - Straight
In stock PRT-00116
17.5 10   
Tool Kit - Beginner
Retired TOL-13086
69.9 2   
Cannot be ordered at this time.
Breadboard - Full-Size (Bare)
In stock PRT-12615
19.5 3   
Diode Rectifier - 1A, 50V (1N4001)
In stock COM-08589
5 20   
Total: 555.9