SFSTATION

by JPmAn

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino Pro Mini 328 - 5V/16MHz
In stock DEV-11113
10.95 1   
9V Battery Holder
In stock PRT-10512
3.5 1   
Break Away Male Headers - Right Angle
In stock PRT-00553
2.25 1   
Hook-up Wire - Black (22 AWG)
In stock PRT-08022
2.95 1   
Hook-up Wire - Brown (22 AWG)
In stock PRT-08027
3.5 1   
Hook-up Wire - Red (22 AWG)
In stock PRT-08023
2.95 1   
Hook-up Wire - White (22 AWG)
In stock PRT-08026
2.75 1   
Hook-up Wire - Yellow (22 AWG)
In stock PRT-08024
2.95 1   
Jumper Wire Kit - 140pcs
In stock PRT-00124
6.5 1   
SparkFun Breadboard Power Supply 5V/3.3V
In stock PRT-00114
11.95 1   
SparkFun Cerberus USB Cable - 6ft
Retired CAB-12016
6.97 1   
Cannot be ordered at this time.
SparkFun FTDI Basic Breakout - 5V
In stock DEV-09716
16.5 1   
Trimpot 10K Ohm with Knob
In stock COM-09806
1.05 1   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
11 2   
Break Away Headers - Straight
In stock PRT-00116
3.5 2   
SparkFun RedBoard - Programmed with Arduino
In stock DEV-13975
21.5 1   
SparkFun Atmospheric Sensor Breakout - BME280
In stock SEN-13676
21.5 1   
Total: 141.22