Makerspace March 2017 Supply Order

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun IR Control Kit
Retired KIT-13235
10.95 1   
Cannot be ordered at this time.
Resistor 330 Ohm 1/6 Watt PTH - 20 pack
Retired COM-11507
1.9 2   
Cannot be ordered at this time.
Screw Terminals 3.5mm Pitch (2-Pin)
In stock PRT-08084
4.2 4   
SparkFun ProtoShield Kit
Retired DEV-07914
9.95 1   
Cannot be ordered at this time.
10 Segment LED Bar Graph - Red
In stock COM-09935
9 4   
10 Segment LED Bar Graph - Green
In stock COM-09938
9 4   
SparkFun Particle Sensor Breakout - MAX30105
Retired SEN-14045
13.95 1   
Cannot be ordered at this time.
SparkFun Thumb Joystick Breakout
In stock BOB-09110
4.2 2   
Thumb Joystick
In stock COM-09032
9 2   
Adjustable Parts Box
In stock PRT-13867
11.9 2   
SparkFun Soil Moisture Sensor
In stock SEN-13322
19.5 3   
12V Solenoid Valve - 3/4"
In stock ROB-10456
8.95 1   
SparkFun Logic Level Converter - Bi-Directional
In stock BOB-12009
28 8   
Resistor 1K Ohm 1/4th Watt PTH - 20 pack
Retired COM-13760
9.5 10   
Cannot be ordered at this time.
SparkFun OpenLog
In stock DEV-13712
33.9 2   
SparkFun Real Time Clock Module
In stock BOB-12708
35 2   
SparkFun Sound Detector
In stock SEN-12642
11.95 1   
Hall-Effect Sensor - US1881 (Latching)
In stock COM-09312
5.25 5   
Infrared Emitters and Detectors
Retired SEN-00241
5.85 3   
Cannot be ordered at this time.
SparkFun RedBot Sensor - Line Follower
In stock SEN-11769
7 2   
Rocker Switch - SPST (round)
In stock COM-11138
5.5 10   
Rocker Switch - SPST (right-angle)
In stock COM-08837
6.3 6   
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
12.6 6   
Transistor - NPN, 50V 800mA (BC337)
In stock COM-13689
5.5 10   
SoftPot Membrane Potentiometer - 50mm
In stock SEN-08680
25.5 3   
SmartiPi Touch
Retired PRT-14059
24.95 1   
Cannot be ordered at this time.
Total: 329.3