Argus Linear Actuator Purchase 1

by Member #914428

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Breadboard - Mini Modular (Red)
In stock PRT-12044
9 2   
Jumper Wires - Connected 6" (M/M, 20 pack)
In stock PRT-12795
2.1 1   
Jumper Wires Premium 4" M/M - 20 AWG (30 Pack)
Retired PRT-13870
1.95 1   
Cannot be ordered at this time.
SparkFun USB Mini-B Cable - 6 Foot
In stock CAB-11301
4.5 1   
Arduino Uno Enclosure - Black Plastic
Retired PRT-12839
7.95 1   
Cannot be ordered at this time.
Big Dome Pushbutton - Red
In stock COM-09181
12.95 1   
Wall Adapter Power Supply - 5V DC 2A (Barrel Jack)
Retired TOL-12889
5.95 1   
Cannot be ordered at this time.
Relay SPDT Sealed - 20A
In stock COM-10924
7 2   
SparkFun Beginner Parts Kit
In stock KIT-13973
18.5 1   
Arduino Uno - R3 SMD
In stock DEV-11224
26.3 1   
Total: 96.2