PCHS STEM

by Member #972080

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Triple-Axis Digital-Output Gyroscope - ITG-3200
Retired SEN-09793
9.95 1   
Cannot be ordered at this time.
3-Axis Gyro/Accelerometer IC - MPU-6050
In stock SEN-10937
4.26
You save:
9.69 (69%)
1   
Accelerometer (Qwiic) - MMA8452Q
Retired SPX-14248
10.45 1   
Cannot be ordered at this time.
Qwiic Cable - 50mm
Retired SPX-14206
5 5   
Cannot be ordered at this time.
Qwiic Cable - 100mm
Retired SPX-14205
6.25 5   
Cannot be ordered at this time.
Qwiic Cable - Breadboard
Retired SPX-14207
5 5   
Cannot be ordered at this time.
SparkFun I2C DAC Breakout - MCP4725
In stock BOB-12918
11.9 2   
SparkFun 9DoF Sensor Stick
Retired SEN-13944
17.95 1   
Cannot be ordered at this time.
Qwiic Adapter
Retired SPX-14237
4.75 5   
Cannot be ordered at this time.
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
LED - Assorted (20 pack)
In stock COM-12062
19.75 5   
SparkFun Beginner Parts Kit
In stock KIT-13973
37 2   
Servo - Hitec HS-422 (Standard Size)
30 available ROB-11884
20.5 1   
Lithium Ion Battery - 2000mAh
Retired PRT-08483
12.95 1   
Cannot be ordered at this time.
Coin Cell Battery Holder - 2xCR2032 (Enclosed)
In stock PRT-12618
10.5 5   
Coin Cell Battery - 12mm (CR1225)
In stock PRT-00337
21 10   
Battery Holder 2xAA with Cover and Switch
In stock PRT-09547
8 5   
Temperature Sensor - Waterproof (DS18B20)
In stock SEN-11050
10.95 1   
Electret Microphone
In stock COM-08635
2.1 2   
Toggle Switch and Cover - Illuminated (Red)
In stock COM-11310
7 2   
Sensor Cable - Electrode Pads (3 connector)
In stock CAB-12970
11 2   
Alligator Test Leads - Multicolored (10 Pack)
In stock PRT-12978
7 2   
Hobby Motor - Gear
Out of stock ROB-11696
10.5 5   
Total: 262.71