Test for some ADC fun
Product | Subtotal | Qty | |
---|---|---|---|
Wall Adapter Power Supply - 5V DC 2A (Barrel Jack)
TOL-12889 |
5.95 |
1
Cannot be ordered at this time. |
|
microSD Card with Adapter - 16GB (Class 10)
COM-13833 |
19.95 |
1
Cannot be ordered at this time. |
|
Breadboard - Self-Adhesive (White)
PRT-12002 |
5.5 | 1 | |
Resistor Kit - 1/4W (500 total)
COM-10969 |
8.95 | 1 | |
FlexiForce Pressure Sensor - 25lbs (1" area)
SEN-11207 |
26.95 | 1 | |
Mini Photocell
SEN-09088 |
3.2 | 2 | |
Force Sensitive Resistor - Square
SEN-09376 |
25 | 2 | |
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
PRT-11026 |
2.45 | 1 | |
BeagleBone Black - Rev C
DEV-12857 |
73.5 | 1 | |
Total: 171.45 |