Fisk items

by Member #1006757

Favorited Favorite 0

parts for summer students

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LED - Assorted (20 pack)
In stock COM-12062
15.8 4   
Trimpot 10K Ohm with Knob
In stock COM-09806
5.25 5   
SparkFun RedBoard - Programmed with Arduino
In stock DEV-13975
64.5 3   
Arduino Pro Mini 328 - 3.3V/8MHz
In stock DEV-11114
10.95 1   
SparkFun FTDI Basic Breakout - 3.3V
In stock DEV-09873
16.95 1   
Basic 16x2 Character LCD - White on Black 5V
In stock LCD-00709
41 2   
Arduino Cookbook - Second Edition
Retired BOK-11170
75.9 2   
Cannot be ordered at this time.
Third Hand
21 available TOL-09317
10.95 1   
SparkFun FTDI Basic Breakout - 5V
In stock DEV-09716
66 4   
SparkFun 5V Step-Up Breakout - NCP1402
Retired PRT-10968
35.7 6   
Cannot be ordered at this time.
SparkFun Logic Level Converter - Bi-Directional
In stock BOB-12009
21 6   
Arduino Stackable Header Kit - R3
In stock PRT-11417
24.5 14   
SparkFun microSD Shield
In stock DEV-12761
35 2   
SparkFun Electric Imp Breakout
Retired BOB-12886
15.9
You save:
10 (39%)
2   
Cannot be ordered at this time.
SparkFun Beefcake Relay Control Kit (Ver. 2.0)
34 available KIT-13815
9.95 1   
Relay SPDT Sealed
In stock COM-00100
2.1 1   
Solid State Relay - 40A (3-32V DC Input)
In stock COM-13015
32.85 3   
Total: 484.3