Harbour School Foundry

by Member #408701

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
micro:bit Board
Retired DEV-14208
239.2 16   
Cannot be ordered at this time.
Makey Makey - Standard Kit
Retired WIG-11511
639.2
You save:
160 (20%)
16   
Cannot be ordered at this time.
LulzBot Mini 3D Printer
Retired TOL-13256
1250 1   
Cannot be ordered at this time.
Heaterizer XL-3000 Heat Gun
In stock TOL-10326
14.95 1   
6" Digital Calipers
In stock TOL-10997
99 6   
Hakko FX888D Soldering Station
Retired TOL-11704
399.8 4   
Cannot be ordered at this time.
ABS Filament 3mm - 1kg (Black)
Retired TOL-12954
85.9 2   
Cannot be ordered at this time.
Panavise Jr. - Vacuum Base
Retired TOL-10410
142 4   
Cannot be ordered at this time.
Flush Cutters - Hakko
Retired TOL-11952
27.8 4   
Cannot be ordered at this time.
Wire Strippers - 30AWG (Hakko)
Retired TOL-12630
39.8 4   
Cannot be ordered at this time.
SparkFun micro:climate kit
Retired KIT-14217
117.95 1   
Cannot be ordered at this time.
SparkFun micro:bot kit
Retired KIT-14216
62.95 1   
Cannot be ordered at this time.
SparkFun gamer:bit
In stock DEV-14215
4.3
You save:
6.65 (61%)
1   
Total: 3122.85