micro4 ed hardware

by maya.

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Hobby Gearmotor - 140 RPM (Pair)
In stock ROB-13302
5.5 1   
SparkFun RedBot Mainboard
In stock ROB-12097
36.95 1   
Voltage Regulator - 5V
In stock COM-00107
1.05 1   
Invent To Learn: Making, Tinkering, and Engineering in the Class
Retired BOK-12006
29.95 1   
Cannot be ordered at this time.
Wall Adapter Power Supply - 9VDC 650mA
Retired TOL-00298
5.95 1   
Cannot be ordered at this time.
SparkFun Digital Sandbox
Retired DEV-12651
52.5 1   
Cannot be ordered at this time.
Breadboard - Mini Modular (Red)
In stock PRT-12044
22.5 5   
Digital Multimeter - Basic
In stock TOL-12966
16.5 1   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
5.5 1   
Tiny AVR Programmer
Out of stock PGM-11801
17.5 1   
AVR 8 Pin 20MHz 8K 4A/D - ATtiny85
In stock COM-09378
17.5 5   
Jumper Wire Kit - 140pcs
In stock PRT-00124
6.5 1   
LilyTwinkle ProtoSnap
Retired DEV-11590
9.95
You save:
9.55 (49%)
1   
Cannot be ordered at this time.
Makey Makey - Standard Kit
Retired WIG-11511
39.95
You save:
10 (20%)
1   
Cannot be ordered at this time.
SparkFun Inventor's Kit - V3.3
Retired KIT-13969
99.95 1   
Cannot be ordered at this time.
Total: 367.75