Parts required for the Light Seeking Robot project.
Product | Subtotal | Qty | |
---|---|---|---|
SparkFun RedBoard - Programmed with Arduino
DEV-13975 |
21.5 | 1 | |
SparkFun Motor Driver - Dual TB6612FNG (with Headers)
ROB-14450 |
13.95 | 1 | |
Mini Power Switch - SPDT
COM-00102 |
1.6 | 1 | |
Mini Photocell
SEN-09088 |
1.6 | 1 | |
Resistor 10K Ohm 1/4 Watt PTH - 20 pack (Thick Leads)
PRT-14491 |
1.25 | 1 | |
Hobby Gearmotor - 140 RPM (Pair)
ROB-13302 |
5.5 | 1 | |
Wheel - 65mm (Rubber Tire, Pair)
ROB-13259 |
3.5 | 1 | |
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
PRT-11026 |
2.45 | 1 | |
Arduino and Breadboard Holder
DEV-11235 |
4.95 | 1 | |
Battery Holder - 4xAA to Barrel Jack Connector
PRT-09835 |
2.75 | 1 | |
1500 mAh Alkaline Battery - AA
PRT-09100 |
2 |
4
Cannot be ordered at this time. |
|
Breadboard - Self-Adhesive (White)
PRT-12002 |
5.5 | 1 | |
SparkFun USB Mini-B Cable - 6 Foot
CAB-11301 |
4.5 | 1 | |
Total: 71.05 |