Evan

by Katie Kilian

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
Break Away Male Headers - Right Angle
In stock PRT-00553
2.25 1   
Female Headers
In stock PRT-00115
1.75 1   
SparkFun Breadboard Power Supply USB - 5V/3.3V
Retired PRT-08376
13.5 1   
Cannot be ordered at this time.
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
In stock PRT-11367
21.5 1   
Wall Adapter Power Supply - 9VDC 650mA
Retired TOL-00298
5.95 1   
Cannot be ordered at this time.
SparkFun Logic Level Converter - Bi-Directional
In stock BOB-12009
3.5 1   
Break Away Headers - Long
In stock PRT-10158
3.25 1   
Third Hand
23 available TOL-09317
10.95 1   
Tool Kit - Beginner
Retired TOL-13086
34.95 1   
Cannot be ordered at this time.
SparkFun Beginner Parts Kit
In stock KIT-13973
18.5 1   
The SparkFun Arduino Inventor's Guide
Only 3 left! BOK-14326
32.5 1   
SparkFun Inventor's Kit - v4.0
Retired KIT-14265
99.95 1   
Cannot be ordered at this time.
ATmega328 with Arduino Optiboot (Uno)
In stock DEV-10524
6.5 1   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
Resistor 330 Ohm 1/4 Watt PTH - 20 pack (Thick Leads)
In stock PRT-14490
1.05 1   
Resistor 10K Ohm 1/4 Watt PTH - 20 pack (Thick Leads)
In stock PRT-14491
1.25 1   
LED - Assorted (20 pack)
In stock COM-12062
3.95 1   
Solder Tip Tinner and Cleaner
In stock TOL-13246
10.95 1   
Total: 282.95