Thimby Wireless 1.0

by Member #528026

Favorited Favorite 0

The initial requested parts to get a bare-bones network up and running for the Thimby HEMS project as part of the Tech For Social Good and Big Ideas grant proposals.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
XBee Pro 60mW PCB Antenna - Series 1 (802.15.4)
Retired WRL-11216
37.95 1   
Cannot be ordered at this time.
XBee 1mW Wire Antenna - Series 1 (802.15.4)
Retired WRL-08665
49.9 2   
Cannot be ordered at this time.
XBee 1mW Trace Antenna - Series 1 (802.15.4)
Retired WRL-11215
49.9 2   
Cannot be ordered at this time.
XBee WiFi Module - Wire Antenna
Retired WRL-12571
43.95 1   
Cannot be ordered at this time.
SparkFun XBee Explorer USB
Out of stock WRL-11812
27.95 1   
Wall Adapter Power Supply - 5V DC 2A (Barrel Jack)
Retired TOL-12889
11.9 2   
Cannot be ordered at this time.
Wall Adapter Power Supply - 5V DC 2A (USB Micro-B)
Retired TOL-12890
11.9 2   
Cannot be ordered at this time.
Breadboard - Self-Adhesive (White)
In stock PRT-12002
16.5 3   
Arduino Uno - R3
In stock DEV-11021
82.8 3   
Jumper Wire Kit - 140pcs
In stock PRT-00124
13 2   
Jumper Wires - Connected 6" (M/M, 20 pack)
In stock PRT-12795
4.2 2   
Total: 349.95