Customer #907090's Wish List from Cart

by Member #907090

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Solder Lead Free - 100-gram Spool
In stock TOL-09325
19.9 2   
Makey Makey Classic by JoyLabz
In stock KIT-14478
107 2   
SparkFun Electret Microphone Breakout
In stock BOB-12758
15 2   
SparkFun WiFi Shield - ESP8266
In stock WRL-13287
18.5 1   
SparkFun Capacitive Touch Breakout - AT42QT1010
In stock SEN-12041
7.9 2   
Solenoid - 5V (Small)
In stock ROB-11015
11 2   
Hobby Gearmotor - 140 RPM (Pair)
Only 1 left! ROB-13302
27.5 5   
SparkFun RS232 Shifter - SMD
In stock PRT-00449
17.5 1   
Solder Wick #2 5ft. - Generic
In stock TOL-09327
5.5 2   
Solder Leaded - 15-gram Tube
In stock TOL-09162
4.5 2   
Soldering Iron - 60W (Adjustable Temperature)
In stock TOL-14456
49.5 3   
Large Piezo Alarm - 3kHz
Retired COM-13940
3.5 1   
Cannot be ordered at this time.
Jumper Wires Premium 4" M/M - 26 AWG (30 Pack)
In stock PRT-14284
27.5 10   
Raspberry Pi Zero W
In stock DEV-14277
15 1   
micro:bit Board
Retired DEV-14208
14.95 1   
Cannot be ordered at this time.
Multi-Chassis - 4WD Kit (Basic)
Retired ROB-12089
30
You save:
7.5 (20%)
1   
Cannot be ordered at this time.
Multi-Chassis - Tank Version
Retired ROB-12091
44.95 1   
Cannot be ordered at this time.
Raspberry Pi Zero Camera Cable
In stock PRT-14272
5.95 1   
SparkFun Logic Level Converter - Bi-Directional
In stock BOB-12009
17.5 5   
SparkFun LogicBlocks Kit
Retired KIT-11006
50.95 1   
Cannot be ordered at this time.
WiFi Module - ESP8266
Retired WRL-13678
20.85 3   
Cannot be ordered at this time.
LilyPad Arduino Simple Board
Retired DEV-10274
23.5 1   
Cannot be ordered at this time.
Arduino Pro Mini 328 - 5V/16MHz
In stock DEV-11113
135.2
You save:
7.15 (5%)
13   
Big Easy Driver
In stock ROB-12859
204.3
You save:
10.7 (5%)
10   
Stepper Motor - 125 oz.in (200 steps/rev, 600mm Wire)
In stock ROB-13656
335 10   
Total: 1212.95