list1

by Member #1270578

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Wild Thumper 6WD Chassis - Black (34:1 gear ratio)
Retired ROB-11056
279.95 1   
Cannot be ordered at this time.
Breadboard - Mini Modular (Red)
In stock PRT-12044
4.5 1   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
5.5 1   
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
In stock PRT-11026
4.9 2   
Solder Lead Free - 100-gram Spool
In stock TOL-09325
9.95 1   
Breadboard - Mini Modular (Green)
In stock PRT-12046
4.5 1   
OpenMV M7 Camera
Retired SEN-14186
65 1   
Cannot be ordered at this time.
GPS 3V Magnetic Mount Antenna SMA - 5m
Retired GPS-00464
12.95 1   
Cannot be ordered at this time.
TFMini - Micro LiDAR Module
Retired SPX-14577
39.95 1   
Cannot be ordered at this time.
Jumper Wires Premium 12" M/F Pack of 100
In stock PRT-09386
37.5 1   
SparkFun Venus GPS with SMA Connector
Retired GPS-11058
49.95 1   
Cannot be ordered at this time.
SparkFun Ardumoto - Motor Driver Shield
Out of stock DEV-14129
22.5 1   
Total: 537.15