Force Feedback - Exoskeleton 1.0

by Member #1283631

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino MKR1000 (with Headers)
Retired DEV-14393
38.95 1   
Cannot be ordered at this time.
Arduino Uno - R3
In stock DEV-11021
27.6 1   
SparkFun Wireless Motor Driver Shield
Out of stock DEV-14285
9.5
You save:
15.45 (62%)
1   
Cannot be ordered at this time.
Servo - Hitec HS-422 (Standard Size)
Only 10 left! ROB-11884
20.5 1   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
5.5 1   
Servo - Generic (Sub-Micro Size)
Only 8 left! ROB-09065
19.9 2   
SparkFun Breadboard Power Supply 5V/3.3V
In stock PRT-00114
11.95 1   
Wall Adapter Power Supply - 5V DC 2A (Barrel Jack)
Retired TOL-12889
11.9 2   
Cannot be ordered at this time.
WiFi Module - ESP8266
Retired WRL-13678
6.95 1   
Cannot be ordered at this time.
Jumper Wires - Connected 6" (M/M, 20 pack)
In stock PRT-12795
2.1 1   
Jumper Wires - Connected 6" (M/F, 20 pack)
In stock PRT-12794
2.1 1   
Arduino Mega 2560 R3
In stock DEV-11061
48.4 1   
Total: 205.35