Summer 2018

by Member #1343324

Favorited Favorite 0

Items to order for April 28 and Summer CS TRC events.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Conductive Ribbon - 3-Conductor (1 yard)
Retired DEV-10172
29.75 5   
Cannot be ordered at this time.
Conductive Thread - 60g (Stainless Steel)
In stock DEV-11791
51.5 1   
SparkFun Wake on Shake
Retired SEN-11447
114.75 5   
Cannot be ordered at this time.
SparkFun Sound Detector
In stock SEN-12642
59.75 5   
SparkFun Triple Axis Accelerometer and Gyro Breakout - MPU-6050
Retired SEN-11028
32.5 1   
Cannot be ordered at this time.
LED RGB Strip - Addressable, Sealed (1m)
Retired COM-12027
24.95 1   
Cannot be ordered at this time.
Copper Tape - Conductive Adhesive, 5mm (50ft)
In stock PRT-13827
209.2
You save:
10.8 (5%)
40   
Arduino and Breadboard Holder
In stock DEV-11235
164.5
You save:
8.75 (5%)
35   
SparkFun Inventor's Kit Lab Pack - v4.0
Retired LAB-14447
925 1   
Cannot be ordered at this time.
SparkFun Inventor's Kit Refill Pack - v4.0
Retired KIT-14499
80.85 3   
Cannot be ordered at this time.
micro:bit Educator Lab Pack
Retired LAB-14302
899.85 3   
Cannot be ordered at this time.
Love to Code Creative Coding Kit
Retired KIT-14590
425 5   
Cannot be ordered at this time.
SparkFun EL Sequencer
Retired COM-12781
583.5
You save:
30.75 (5%)
15   
Cannot be ordered at this time.
SparkFun USB Mini-B Cable - 6 Foot
In stock CAB-11301
22.5 5   
EL Wire - Blue 3m
Retired COM-10195
49.75 5   
Cannot be ordered at this time.
EL Wire - Red 3m
Retired COM-10191
49.75 5   
Cannot be ordered at this time.
EL Inverter - 3v
Retired COM-10201
49.75 5   
Cannot be ordered at this time.
EL Wire - Blue-Green 3m
Retired COM-10199
49.75 5   
Cannot be ordered at this time.
SparkFun FTDI Basic Breakout - 5V
In stock DEV-09716
82.5 5   
Love to Code Chibi Clip Mounting Accessory
Retired DEV-14593
256.5
You save:
13.5 (5%)
27   
Cannot be ordered at this time.
SparkFun Single Lead Heart Rate Monitor - AD8232
In stock SEN-12650
43 2   
Chibitronics Circuit Stickers Effects Add-On Pack
Retired DEV-14596
298.5
You save:
15.75 (5%)
15   
Cannot be ordered at this time.
Chibitronics Red, Yellow, Blue LED MegaPack (30 Stickers)
Retired DEV-14594
524.25 15   
Cannot be ordered at this time.
Circuit Scribe Conductive Ink Pen
In stock COM-13254
79.9 10   
Bare Conductive - Electric Paint Pen (10ml)
Out of stock COM-11521
129.5 10   
Cannot be ordered at this time.
SparkFun BigTime Watch Kit
Retired KIT-11734
65 2   
Cannot be ordered at this time.
Makey Makey Classic by JoyLabz
In stock KIT-14478
1872.5 35   
Servo - Generic (Sub-Micro Size)
Only 8 left! ROB-09065
302.4
You save:
16 (5%)
32   
SparkFun Inventor's Kit Add-On Pack - v4.0
Retired KIT-14310
747.52
You save:
82.88 (10%)
32   
Cannot be ordered at this time.
SparkFun micro:arcade kit
Retired KIT-14218
1270.72
You save:
423.68 (25%)
32   
Cannot be ordered at this time.
7-Segment Display - 4-Digit (Red)
In stock COM-09483
81.55
You save:
4.2 (5%)
35   
Coin Acceptor - Programmable (3 coin types)
31 available COM-11719
43 2   
SparkFun Binary Blaster Kit
31 available KIT-12037
59 2   
CMOS Camera Module - 728x488
Retired SEN-11745
63.9 2   
Cannot be ordered at this time.
Flexible Grayscale Display - 1.81"
Retired SPX-14543
60
You save:
39.9 (40%)
2   
Cannot be ordered at this time.
Love to Code Chibi Chip Microcontroller Board
Retired DEV-14591
855
You save:
45 (5%)
30   
Cannot be ordered at this time.
1500 mAh Alkaline Battery - AA
Retired PRT-09100
54
You save:
6 (10%)
120   
Cannot be ordered at this time.
SparkFun Tinker Kit
Retired KIT-14556
1123.8
You save:
374.7 (25%)
30   
Cannot be ordered at this time.
Total: 11835.14