Arduino Guitar tuner

Favorited Favorite 0

See http://www.instructables.com/id/Arduino-Guitar-Tuner/

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
DC Barrel Jack Plug - Male
In stock PRT-11476
1.05 1   
SparkFun Snappable Protoboard
In stock PRT-13268
8.95 1   
Breadboard - Full-Size (Bare)
In stock PRT-12615
6.5 1   
LED - Basic Green 5mm
In stock COM-09592
0.45 1   
LED - Assorted 10 Red / 10 Yellow (20 pack)
In stock COM-10049
0.75
You save:
1.75 (70%)
1   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
9V Snap Connector
In stock PRT-00091
1.75 1   
Capacitor Ceramic 0.1uF
Out of stock COM-08375
0.3 1   
Rocker Switch - SPST (round)
In stock COM-11138
0.55 1   
Electrolytic Decoupling Capacitors - 10uF/25V
In stock COM-00523
0.5 1   
Audio Jack - 1/4" Stereo (right angle)
In stock COM-11144
1.05 1   
SparkFun RedBoard - Programmed with Arduino
In stock DEV-13975
21.5 1   
Jumper Wire Kit - 140pcs
In stock PRT-00124
6.5 1   
Total: 58.8