Arduino Programming Activity - 9V Battery Power Supply

Favorited Favorite 0

The supplies in this wishlist are used in the Aeroponics lesson plan found on the National Agricultural Curriculum Matrix. Visit agclassrom.org/matix and search using the keyword Aeroponics. The supplies will allow for a classroom of students to work in groups of 3-4. Additional supplies and tools are required to complete the activity.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
9V Alkaline Battery
In stock PRT-10218
22.5 10   
9V Battery Holder
In stock PRT-10512
35 10   
SparkFun RedBoard - Programmed with Arduino
In stock DEV-13975
204.3
You save:
10.7 (5%)
10   
SparkFun USB Mini-B Cable - 6 Foot
In stock CAB-11301
45 10   
Solid State Relay - 40A (3-32V DC Input)
In stock COM-13015
109.5 10   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
55 10   
Arduino and Breadboard Holder
In stock DEV-11235
49.5 10   
Hook-up Wire - Red (22 AWG)
In stock PRT-08023
5.9 2   
Hook-up Wire - Black (22 AWG)
In stock PRT-08022
5.9 2   
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
In stock PRT-11026
9.8 4   
Total: 542.4