hugo1sf's Wish List from Cart 18.06.2018

by hugo1sf

Favorited Favorite 0

Arduino workshop NORD DDB

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Jumper Wire - 0.1", 3-pin, 4"
In stock PRT-10363
10.5 10   
LED - RGB Diffused Common Cathode
In stock COM-09264
22.5 10   
SparkFun Traveler microB Cable - 1m
Retired CAB-14741
31.6 8   
Cannot be ordered at this time.
Break Away Headers - Straight
In stock PRT-00116
5.25 3   
Black Metal Knob - 14x24mm
In stock COM-10002
12.8 8   
Rotary Potentiometer - 10k Ohm, Linear
In stock COM-09939
8.4 8   
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
6.6 12   
LED - Assorted (20 pack)
In stock COM-12062
11.85 3   
Arduino Leonardo with Headers
Retired DEV-11286
223.6 8   
Cannot be ordered at this time.
Jumper Wires Premium 6" Mixed Pack of 100
Only 13 left! PRT-09194
53.9 2   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
44 8   
Servo - Generic High Torque (Standard Size)
In stock ROB-11965
111.6 8   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
17.9 2   
Total: 560.5