Product | Subtotal | Qty | |
---|---|---|---|
Hook-up Wire - White (22 AWG)
PRT-08026 |
2.75 | 1 | |
SparkFun RedBoard - Programmed with Arduino
DEV-13975 |
21.5 | 1 | |
Breadboard - Self-Adhesive (White)
PRT-12002 |
5.5 | 1 | |
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
PRT-11026 |
2.45 | 1 | |
Resistor 330 Ohm 1/4 Watt PTH - 20 pack (Thick Leads)
PRT-14490 |
1.05 | 1 | |
LED - Super Bright White
COM-00531 |
1.05 | 1 | |
Mini Speaker - PC Mount 12mm 2.048kHz
COM-07950 |
2.1 | 1 | |
Wall Adapter Power Supply - 9VDC 650mA
TOL-00298 |
5.95 |
1
Cannot be ordered at this time. |
|
SparkFun USB Mini-B Cable - 6 Foot
CAB-11301 |
4.5 | 1 | |
Total: 46.85 |