Boards

by Member #1412399

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino Mega 2560 R3
In stock DEV-11061
484 10   
Arduino Pro Mini 328 - 3.3V/8MHz
In stock DEV-11114
54.75 5   
Arduino Due
Retired DEV-11589
244.75 5   
Cannot be ordered at this time.
Pro Micro - 5V/16MHz
In stock DEV-12640
97.5 5   
SparkFun Digital Sandbox
Retired DEV-12651
262.5 5   
Cannot be ordered at this time.
SparkFun MicroView - USB Programmer
In stock DEV-12924
170.5
You save:
9 (5%)
10   
Qduino Mini - Arduino Dev Board
In stock DEV-13614
179.75 5   
SparkFun ESP8266 Thing - Dev Board
In stock WRL-13711
92.5 5   
SparkFun ESP8266 Thing - Dev Board (with Headers)
In stock WRL-13804
101.25 5   
130-in-1 Electronic Playground
Retired KIT-14314
322.5 5   
Cannot be ordered at this time.
Arduino MKR1000 (with Headers)
Retired DEV-14393
194.75 5   
Cannot be ordered at this time.
Arduino MKR1000
Retired DEV-14394
174.95 5   
Cannot be ordered at this time.
SparkFun BlackBoard
Retired SPX-14669
149.5 10   
Cannot be ordered at this time.
Pro Micro - 3.3V/8MHz
Out of stock DEV-12587
97.5 5   
Arduino Pro Mini 328 - 5V/16MHz
In stock DEV-11113
54.75 5   
SparkFun Inventor's Kit for micro:bit Lab Pack
Retired LAB-14301
450 1   
Cannot be ordered at this time.
SparkFun LogicBlocks Kit
Retired KIT-11006
509.5 10   
Cannot be ordered at this time.
Fio v3 - ATmega32U4
Retired DEV-11520
29.56
You save:
44.34 (60%)
2   
Cannot be ordered at this time.
SparkFun MicroView - OLED Arduino Module
In stock DEV-12923
427
You save:
22.5 (5%)
10   
STEMTera (Orange)
Retired DEV-14279
90 2   
Cannot be ordered at this time.
STEMTera (White)
Retired DEV-14083
135 3   
Cannot be ordered at this time.
WiFi Module - ESP8266
Retired WRL-13678
34.75 5   
Cannot be ordered at this time.
SparkFun WiFi Shield - ESP8266
In stock WRL-13287
92.5 5   
SparkFun RedStick
Retired DEV-13741
104.75 5   
Cannot be ordered at this time.
SparkFun RedBoard Edge
Retired DEV-14525
124.75 5   
Cannot be ordered at this time.
Arduino Pro 328 - 5V/16MHz
21 available DEV-10915
92.5 5   
Arduino Pro 328 - 3.3V/8MHz
Only 4 left! DEV-10914
92.5 5   
STEMTera (Blue)
Retired DEV-14278
90 2   
Cannot be ordered at this time.
STEMTera (Black)
Retired DEV-14082
145.5 3   
Cannot be ordered at this time.
Total: 5099.76