Updated Wishlist for Heating Pad Hand Warmer Blanket
Product | Subtotal | Qty | |
---|---|---|---|
LilyPad LED Blue (5pcs)
DEV-14012 |
3.5 | 1 | |
Resistor 10k Ohm 1/6th Watt PTH
COM-08374 |
0.1 | 1 | |
USB Micro-B Cable - 6 Foot
CAB-10215 |
5.5 | 1 | |
LilyPad Arduino USB - ATmega32U4 Board
DEV-12049 |
27.95 | 1 | |
Wall Adapter Power Supply - 5V DC 2A (Barrel Jack)
TOL-12889 |
5.95 |
1
Cannot be ordered at this time. |
|
SparkFun Solder-able Breadboard - Mini
PRT-12702 |
3.5 | 1 | |
Conductive Thread Bobbin - 30ft (Stainless Steel)
DEV-10867 |
3.95 | 1 | |
LilyPad Button Board
DEV-08776 |
2.1 | 1 | |
Hook-up Wire - Black (22 AWG)
PRT-08022 |
2.95 | 1 | |
Hook-up Wire - Red (22 AWG)
PRT-08023 |
2.95 | 1 | |
Barrel Jack to 2-pin JST
TOL-08734 |
3.5 | 1 | |
N-Channel MOSFET 60V 30A
COM-10213 |
1.25 |
1
Cannot be ordered at this time. |
|
Heating Pad - 5x15cm
COM-11289 |
11 | 2 | |
Rocker Switch - SPST (right-angle)
COM-08837 |
1.05 | 1 | |
Total: 75.25 |