Product | Subtotal | Qty | |
---|---|---|---|
Break Away Male Headers - Right Angle
PRT-00553 |
2.25 | 1 | |
Arduino Stackable Header Kit - R3
PRT-11417 |
1.75 | 1 | |
Wall Adapter Power Supply - 5V DC 2A (Barrel Jack)
TOL-12889 |
5.95 |
1
Cannot be ordered at this time. |
|
SparkFun Simultaneous RFID Reader - M6E Nano
SEN-14066 |
235.95 | 1 | |
SparkFun RedBoard - Programmed with Arduino
DEV-13975 |
21.5 | 1 | |
Interface Cable RP-SMA to U.FL - 100mm
WRL-00662 |
4.95 | 1 | |
Interface Cable for RP-TNC to RP-SMA - 1m
CAB-14132 |
6.95 | 1 | |
UHF RFID Antenna (RP-TNC)
WRL-14131 |
42.95 | 1 | |
Break Away Headers - Straight
PRT-00116 |
1.75 | 1 | |
Trimpot 10K Ohm with Knob
COM-09806 |
1.05 | 1 | |
JST Jumper 3 Wire Assembly
PRT-09915 |
1.6 | 1 | |
Arduino and Breadboard Holder
DEV-11235 |
4.95 | 1 | |
Breadboard - Self-Adhesive (White)
PRT-12002 |
5.5 | 1 | |
SparkFun Logic Level Converter - Bi-Directional
BOB-12009 |
3.5 | 1 | |
SparkFun 20x4 SerLCD - Black on RGB 3.3V
LCD-14074 |
24.95 |
1
Cannot be ordered at this time. |
|
Total: 365.55 |