Interface Cable for RP-TNC to RP-SMA - 1m
CAB-14132

Interface Cable for RP-TNC to RP-SMA - 1m

SKU: CAB-14132

Connect ultra-high-frequency RFID antennas and more with this 1m-long RP-TNC to RP-SMA cable.

$7.95
In stock
SKU
CAB-14132
In stock
Stock/Discounts

Helpful Documentation

Product Overview

This is a very simple 1m long Male RP-TNC to Male RP-SMA cable. We like to use this cable to connect our ultra-high-frequency (UHF) RFID antennas to an equally powerful reader board. This cable is perfect for extending existing cables to give you a better operating range when managing your RFID projects.

Each cable has a nominal impedance of 50Ω and a cutoff frequency of 39GHz. If you are looking for a good antenna to pair with this cable, we recommend our UHF RFID Antenna. Please note that if you plan to use this cable with the UHF RFID Antenna and the Simultaneous RFID Reader, you will also need the RP-SMA to U.FL Interface Cable to connect everything.

Features & Specs

  • Length: 1m
  • Impedance: 50 Ohms
  • Cutoff Frequency: 39GHz
  • Time Delay: 1.22 nS/ft (4.02 nS/m)
  • Shielding: >90dB

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Interface Cable for RP-TNC to RP-SMA - 1m
Interface Cable for RP-TNC to RP-SMA - 1m
$7.95
CAB-14132
$7.95 retail price.

Available Discounts

  • $7.55 | 25+ units
  • $7.16 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing