Desire

by Member #1329162

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Tool Kit - Screwdriver and Bit Set
Only 9 left! TOL-10865
10.95 1   
SparkFun MicroView - OLED Arduino Module
In stock DEV-12923
44.95 1   
LIDAR-Lite v3
In stock SEN-14032
129.99 1   
Pan/Tilt Bracket Kit (Single Attachment)
28 available ROB-14391
7.5 1   
eYs3D Stereo Camera - EX8036
Only 6 left! SEN-14725
280
You save:
70 (20%)
1   
TFMini - Micro LiDAR Module (Qwiic)
Retired SEN-14786
31.47
You save:
13.48 (30%)
1   
Cannot be ordered at this time.
SparkFun Pro nRF52840 Mini - Bluetooth Development Board
In stock DEV-15025
32.5 1   
SparkFun LTE CAT M1/NB-IoT Shield - SARA-R4 (with Hologram SIM Card)
21 available CEL-15087
96.5 1   
Raspberry Pi Camera Case - Black Plastic
Out of stock PRT-12846
4.17
You save:
2.78 (40%)
1   
Cannot be ordered at this time.
Raspberry Pi 3 + Camera Enclosure - Clear
Retired PRT-14025
3.58
You save:
4.37 (55%)
1   
Cannot be ordered at this time.
Pi Tin for the Raspberry Pi - Clear
Out of stock PRT-13103
4.92
You save:
4.03 (45%)
1   
Cannot be ordered at this time.
Raspberry Pi Zero W
In stock DEV-14277
15 1   
SparkFun Pi Servo HAT
Retired DEV-14328
10.95 1   
Cannot be ordered at this time.
SparkFun Pro RF - LoRa, 915MHz (SAMD21)
Retired WRL-14916
29.95 1   
Cannot be ordered at this time.
Lithium Ion Battery - 2Ah
In stock PRT-13855
13.95 1   
SparkFun Ambient Light Sensor Breakout - TEMT6000
22 available BOB-08688
4.95 1   
SparkFun Sound Detector
In stock SEN-12642
11.95 1   
SparkFun RFID Starter Kit
Only 1 left! KIT-13198
51.95 1   
SparkFun Atmospheric Sensor Breakout - BME280
In stock SEN-13676
21.5 1   
SparkFun Air Quality Breakout - CCS811
Retired SEN-14193
22.5 1   
Cannot be ordered at this time.
SparkFun Distance Sensor Breakout - 4 Meter, VL53L1X (Qwiic)
In stock SEN-14722
23.5 1   
A111 Pulsed Radar Breakout
Retired SPX-14811
49.95 1   
Cannot be ordered at this time.
Temperature Sensor - Waterproof (DS18B20)
In stock SEN-11050
10.95 1   
SparkFun GPS-RTK Board - NEO-M8P-2 (Qwiic)
In stock GPS-15005
179.95
You save:
85 (32%)
1   
Magnetic Screwdriver Set (20 Piece)
Retired TOL-15003
6.95 1   
Cannot be ordered at this time.
Particulate Matter Sensor - SPS30
In stock SEN-15103
50.5 1   
Total: 1151.03