Space Camp

by Miskatonic

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun RedBoard - Programmed with Arduino
In stock DEV-13975
21.5 1   
GPS Receiver - GP-20U7 (56 Channel)
Retired GPS-13740
19.5 1   
Cannot be ordered at this time.
Lithium Ion Battery - 1000mAh 7.4v
Out of stock PRT-11855
21.9 2   
SparkFun Altitude/Pressure Sensor Breakout - MPL3115A2
In stock SEN-11084
16.5 1   
SparkFun ProtoShield Kit
21 available DEV-13820
12.5 1   
SparkFun OpenLog
In stock DEV-13712
16.95 1   
HX1 - VHF Narrow Band FM APRS Transmitter (144.39Mhz - NA)
Retired WRL-14740
50.95 1   
Cannot be ordered at this time.
RF Link Transmitter - 434MHz
21 available WRL-10534
5.5 1   
RF Link Receiver - 4800bps (434MHz)
In stock WRL-10532
6.5 1   
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
2.1 1   
Battery Holder - 4xAA to Barrel Jack Connector
In stock PRT-09835
2.75 1   
Barrel Jack to 2-pin JST
In stock TOL-08734
3.5 1   
Thin Speaker - 0.5W
Only 4 left! COM-15350
1.05 1   
microSD Card - 1GB (Class 4)
In stock COM-15107
5.5 1   
Deans Connector - M/F Pair
In stock PRT-11864
1.05 1   
Total: 187.75