Bootcamp Tinker Kit

by Member #133162

Favorited Favorite 0

This list of components is a variation on the Tinker Kit. The key substitution is a Redboard Qwiic for the standard Redboard

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun RedBoard Qwiic
In stock DEV-15123
21.5 1   
SparkFun Motor Driver - Dual TB6612FNG (with Headers)
In stock ROB-14450
13.95 1   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
5.5 1   
Hobby Gearmotor - 140 RPM (Pair)
In stock ROB-13302
5.5 1   
Temperature Sensor - TMP36
In stock SEN-10988
1.6 1   
Mini Photocell
In stock SEN-09088
1.6 1   
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
2.1 1   
SparkFun USB Mini-B Cable - 6 Foot
In stock CAB-11301
4.5 1   
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
Only 6 left! PRT-11026
2.45 1   
LED - RGB Diffused Common Cathode
In stock COM-09264
2.25 1   
LED - Assorted (20 pack)
In stock COM-12062
3.95 1   
Multicolor Buttons - 4-pack
Only 7 left! PRT-14460
1.75 1   
Mini Power Switch - SPDT
In stock COM-00102
1.6 1   
Trimpot 10K Ohm with Knob
In stock COM-09806
1.05 1   
Battery Holder - 4xAA to Barrel Jack Connector
In stock PRT-09835
2.75 1   
Resistor 330 Ohm 1/4 Watt PTH - 20 pack (Thick Leads)
In stock PRT-14490
1.05 1   
Resistor 10K Ohm 1/4 Watt PTH - 20 pack (Thick Leads)
In stock PRT-14491
1.25 1   
Servo - Generic (Sub-Micro Size)
16 available ROB-09065
9.95 1   
Total: 84.3