Meeting Notifier

by ROB-24601

Favorited Favorite 0

This is the complete parts list for my Wireless Meeting Notifier using XBees. You may not need everything on this list. In fact, I choose these components because I had all of these components on hand. Pick and choose what you need, or grab the whole list, and have parts on hand for your next build.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun RedBoard Qwiic
In stock DEV-15123
43 2   
XBee 3 Module - PCB Antenna
In stock WRL-15126
39 2   
SparkFun XBee Shield
In stock WRL-12847
37 2   
Arduino Stackable Header Kit - R3
In stock PRT-11417
3.5 2   
Servo - Generic (Sub-Micro Size)
Only 8 left! ROB-09065
9.95 1   
Multicolored Tactile Buttons - 4-Pack
Retired COM-15326
0.29
You save:
0.71 (71%)
1   
Cannot be ordered at this time.
LED Rainbow Pack - 5mm PTH
Out of stock COM-12903
3.95 1   
Cannot be ordered at this time.
LED - RGB Clear Common Anode
In stock COM-10820
2.25 1   
Resistor 330 Ohm 1/4 Watt PTH - 20 pack (Thick Leads)
In stock PRT-14490
1.05 1   
Resistor 10K Ohm 1/4 Watt PTH - 20 pack (Thick Leads)
In stock PRT-14491
1.25 1   
Battery Holder - 4xAA Square
In stock PRT-00552
2.1 1   
Breadboard - Translucent Self-Adhesive (Red)
In stock PRT-11317
5.5 1   
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
In stock PRT-11026
2.45 1   
Total: 151.29