Breadboard Phone

by SparkFro

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun LTE Stick - LARA-R6
In stock CEL-23618
149.95 1   
LTE Hinged External Antenna - 698MHz-2.7GHz, SMA Male
In stock CEL-16432
7.5 1   
SparkFun Thing Plus - ESP32 WROOM (USB-C)
In stock WRL-20168
24.95 1   
SparkFun Audio Codec Breakout - WM8960 (Qwiic)
In stock BOB-21250
17.95 1   
SparkFun Audio Codec Breakout - WM8960 with Headers (Qwiic)
In stock BOB-21772
18.5 1   
Speaker - PCB Mount
In stock COM-11089
2.1 1   
SparkFun Analog MEMS Microphone Breakout - SPH8878LR5H-1
In stock BOB-19389
6.95 1   
SparkFun Qwiic Keypad - 12 Button
18 available COM-15290
11.5 1   
SparkFun Micro OLED Breakout (Qwiic)
19 available LCD-22495
18.5 1   
Hologram eUICC SIM Card
Only 9 left! CEL-17117
5.5 1   
Lithium Ion Battery - 400mAh
Out of stock PRT-13851
5.5 1   
SparkFun Qwiic Cable Kit
In stock KIT-15081
8.95 1   
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
In stock PRT-11367
21.5 1   
Breadboard - Full-Size (Bare)
In stock PRT-12615
6.5 1   
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
Weller WE1010 Soldering Station
Only 9 left! TOL-14734
155 1   
Solder Lead Free - 100-gram Spool
In stock TOL-09325
9.95 1   
Wire Stripper - 20-30 AWG Solid (22-32 AWG Stranded)
Retired TOL-22263
14.95 1   
Cannot be ordered at this time.
Electronic Snippers
Retired TOL-10447
14.03
You save:
2.47 (15%)
1   
Cannot be ordered at this time.
Jumper Wires Premium 4" M/M - 26 AWG (30 Pack)
In stock PRT-14284
2.75 1   
Total: 504.28