Wire Stripper - 20-30 AWG Solid (22-32 AWG Stranded)

A wire stripper is an essential tool for any electronics work bench, and this multi-purpose stripper and cutter. This wire stripper and cutter works with six standard wire sizes from 20 to 30 AWG solid (22 to 32 AWG stranded). It has curved, cushioned handles for added comfort, and the serrated nose can be used to bend and shape wire.

For convenience, each slot is labeled by both the cut diameter in millimeters and the solid-core wire gauge it can strip (for stranded wire, you should use the slot that is one size larger). The overall tool length is 7.25 inches (18.5 cm).

  • Cut diameters (in mm) of the stripping holes: 0.25, 0.32, 0.40, 0.50, 0.65, and 0.8
  • Works with solid/single-strand wire gauges (AWG): 20, 22, 24, 26, 28, and 30
  • Works with stranded wire gauges (AWG): 22, 24, 26, 28, 30, and 32
  • Overall tool length: 7.25″ (18.5 cm)

Wire Stripper - 20-30 AWG Solid (22-32 AWG Stranded) Product Help and Resources

Working with Wire

February 8, 2013

How to strip, crimp, and work with wire.

Core Skill: DIY

Whether it's for assembling a kit, hacking an enclosure, or creating your own parts; the DIY skill is all about knowing how to use tools and the techniques associated with them.

2 DIY

Skill Level: Rookie - Basic hand tools are required and instructions will allow more freedom. You may need to make your own decisions on design. If sewing is required, it will be free-form.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.