LTE Hinged External Antenna - 698MHz-2.7GHz, SMA Male
CEL-16432

LTE Hinged External Antenna - 698MHz-2.7GHz, SMA Male

SKU: CEL-16432
$12.95
In stock
SKU
CEL-16432
In stock
Stock/Discounts

Molex LTE/5G Cellular External Antennas are designed for 2G/3G/4G/5G modules and devices.

Product Overview

Molex LTE/5G Cellular External Antennas are designed for 2G/3G/4G/5G modules and devices. The hinged type antennas offer excellent coverage and reliability with high efficiency and peak gain. The series offers design flexibility with connectors in straight and folded modes with SMA-J and RP-SMA-J mounting options. LTE/5G Cellular Antennas are offered in both black/white and male/female and are ideal for various wireless and networking applications.

Hookup Accessories

Features & Specs

  • Minimum Frequency: 698 MHz
  • Maximum Frequency: 2.69 GHz
  • Application: Cellular LTE
  • Gain: 2.3 dBi
  • Bandwidth: 698 MHz, 2.7 GHz
  • Number of Bands: 2 Band
  • Hinge joint allows 90º rotation on the vertical plane and SMA-J connector allows 180º rotation on the horizontal plane.

Customer Reviews

LTE Hinged External Antenna - 698MHz-2.7GHz, SMA Male
LTE Hinged External Antenna - 698MHz-2.7GHz, SMA Male
$12.95
CEL-16432

Stock and Customer Discounts

$12.95 retail price.

Available Discounts

  • $12.30 | 25+ units
  • $11.66 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing