tools

by mrjimenez

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Hot-Air Rework Station - 303D
Retired TOL-19101
134.95 1   
Cannot be ordered at this time.
Diagonal Cutters
In stock TOL-08794
2.75 1   
Needle Nose Pliers
In stock TOL-08793
3.5 1   
SparkFun Mini Screwdriver
In stock TOL-09146
1.05 1   
Solder Wick #2 5ft. - Generic
In stock TOL-09327
2.75 1   
Panavise Jr. - Vacuum Base
Retired TOL-10410
35.5 1   
Cannot be ordered at this time.
Hemostats - Straight
Retired TOL-00071
2.95 1   
Cannot be ordered at this time.
Hemostats - Curved
Retired TOL-08555
3.95 1   
Cannot be ordered at this time.
Tweezers - Straight
Retired TOL-09226
1.95 1   
Cannot be ordered at this time.
Tweezers - Heavy Duty
Retired TOL-08795
2.5 1   
Cannot be ordered at this time.
Tweezers - Curved
Retired TOL-09227
2.95 1   
Cannot be ordered at this time.
Hobby Knife
In stock TOL-09200
3.5 1   
Solder Vacuum
Retired TOL-00082
3.95 1   
Cannot be ordered at this time.
Solder Wick #2 25ft. - TechSpray
31 available TOL-08775
32.5 1   
Soldering Iron Stand
Only 9 left! TOL-09477
6.5 1   
Third Hand
23 available TOL-09317
10.95 1   
Monocle Magnifier - Illuminated
In stock TOL-09316
10.95 1   
Brass Sponge with Base
Retired TOL-08965
10.95 1   
Cannot be ordered at this time.
Wire Strippers 30AWG
Retired TOL-08696
4.95 1   
Cannot be ordered at this time.
Soldering Iron - 30W (US, 110V)
Only 14 left! TOL-09507
10.95 1   
Tool Kit - Beginner
Retired TOL-09465
21.95 1   
Cannot be ordered at this time.
Bus Pirate
Retired TOL-09544
29.95 1   
Cannot be ordered at this time.
Soldering Station Variable Temperature 50W - Analog (AT936B)
Retired TOL-09672
29.95 1   
Cannot be ordered at this time.
Tool Kit - Screwdriver and Bit Set
Only 9 left! TOL-10865
10.95 1   
Bus Pirate Cable
In stock CAB-09556
5.5 1   
Smart SMD Tester
In stock TOL-10829
29.95 1   
Multimeter Probes - Tweezers
Retired TOL-11060
5.5 1   
Cannot be ordered at this time.
SparkFun Safety Glasses
Out of stock SWG-11046
4.95 1   
Pocket Screwdriver Set
In stock TOL-12891
9 2   
SparkFun Tool Bag Kit
Retired TOL-13055
39.95 1   
Cannot be ordered at this time.
Hakko FX-901 Cordless Soldering Iron
Retired TOL-13151
24.95
You save:
10 (29%)
1   
Cannot be ordered at this time.
Total: 502.6