Bot Thoughts Wish List

by MichaelShimniok

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Analog Panel Meter - 0 to 5 VDC
In stock TOL-10285
4.95 1   
SpeakJet
19 available COM-09578
24.95 1   
Text to Speech chip for SpeakJet - TTS256
Retired COM-09811
16.95
You save:
5 (23%)
1   
Cannot be ordered at this time.
Solder - 20' Sample (0.020") Special Blend
Retired TOL-10240
10.95 1   
Cannot be ordered at this time.
USB 32-Bit Whacker - PIC32MX795 Development Board
Only 4 left! DEV-09713
39.95 1   
JST RCY Connector - Male/Female Set (2-pin)
In stock PRT-10501
0.5 1   
SparkFun LiPo Charger Basic - Micro-USB
In stock PRT-10217
7.95 1   
Tactile Button Assortment
In stock COM-10302
4.95 1   
SparkFun Power Cell - LiPo Charger/Booster
Only 5 left! PRT-11231
19.95 1   
GTE Knob - Large
In stock COM-11950
0.5
You save:
1 (67%)
1   
Angle Bracket A
Out of stock ROB-12593
9.98 2   
Raspberry Pi 3
In stock DEV-13825
39.95 1   
SparkFun MicroView - OLED Arduino Module
In stock DEV-12923
39.95 1   
SparkFun ESP8266 Thing
Only 13 left! WRL-13231
15.95 1   
Weather Meters
Out of stock SEN-08942
76.95 1   
Total: 314.38


Start a project on
Hackster.io
with this stuff