by cjenkins
Product | Subtotal | Qty | |
---|---|---|---|
Jumper Wires Premium 6" Mixed Pack of 100
PRT-09194 |
26.95 | 1 | |
USB Cable A to B - 6 Foot
CAB-00512 |
45 | 10 | |
Arduino Uno
DEV-09950 |
249.5 |
10
Cannot be ordered at this time. |
|
Breadboard - Translucent Self-Adhesive (Clear)
PRT-09567 |
55 | 10 | |
Mini Photocell
SEN-09088 |
16 | 10 | |
Mini Speaker - PC Mount 12mm 2.048kHz
COM-07950 |
21 | 10 | |
Momentary Pushbutton Switch - 12mm Square
COM-09190 |
5.5 | 10 | |
Rotary Potentiometer - Linear (10k ohm)
COM-09288 |
10.5 | 10 | |
Resistor 330 Ohm 1/6th Watt PTH - 20 pack
COM-10465 |
0.5 |
1
Cannot be ordered at this time. |
|
Resistor 10K Ohm 1/6th Watt PTH - 20 pack (Sale)
COM-10466 |
0.5 |
1
Cannot be ordered at this time. |
|
LED - Basic Green 5mm (25 pack)
COM-09855 |
3.95 |
1
Cannot be ordered at this time. |
|
LED - Basic Red 5mm (25 pack)
COM-09856 |
3.95 | 1 | |
Total: 438.35 |