Josh

by aMeyer

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino Uno
Retired DEV-09950
24.95 1   
Cannot be ordered at this time.
SparkFun MP3 Player Shield
Retired DEV-10628
39.95 1   
Cannot be ordered at this time.
Arduino Stackable Header - 8 Pin
In stock PRT-09279
0.5 1   
Arduino Stackable Header - 6 Pin
In stock PRT-09280
0.5 1   
Break Away Headers - Straight
Out of stock PRT-00116
1.5 1   
Concave Button - Black
In stock COM-09339
1.95 1   
Momentary Button - Small Red Panel Mount
Retired COM-09807
4 8   
Cannot be ordered at this time.
MP3 Trigger v2
Retired WIG-09715
49.95 1   
Cannot be ordered at this time.
9V Battery Holder
In stock PRT-10512
2.95 1   
Rotary Potentiometer - 10k Ohm, Linear
In stock COM-09939
0.95 1   
Black Knob - 15x19mm
In stock COM-09998
0.95 1   
Red Knob - 15x19mm
Retired COM-09997
0.95 1   
Cannot be ordered at this time.
Relay SPDT Sealed
In stock COM-00100
1.95 1   
Flash Memory - microSD 1GB
Retired COM-08163
6.95 1   
Cannot be ordered at this time.
Total: 138