Free Day

by mallegonian

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino Uno - R3
In stock DEV-11021
27.6 1   
PIC 8 Pin 20MHz 2K 4A/D - 12F683
Retired COM-00215
2.53 1   
Cannot be ordered at this time.
PIC 14 Pin 20MHz 4K 8A/D - 16F688
Retired COM-00219
2.31 1   
Cannot be ordered at this time.
Audio Cable 3.5mm to RCA - 6ft
Retired CAB-08919
5.9 2   
Cannot be ordered at this time.
Brass Sponge
In stock TOL-08964
3.5 1   
Liquid Flux Pen - Water Soluble
Retired TOL-08967
4.95 1   
Cannot be ordered at this time.
AVR 8 Pin 20MHz 8K 4A/D - ATtiny85
In stock COM-09378
3.5 1   
Missile Switch Cover - Red
In stock COM-09278
2.1 1   
PICAXE 08M2 Microcontroller (8 pin)
In stock COM-10803
3.5 1   
Copper Tape - 5mm (50ft)
Only 4 left! PRT-10561
3.95 1   
FTDI Basic Breakout - 5V
Retired DEV-10008
9.95 1   
Cannot be ordered at this time.
Mini Pushbutton Switch
In stock COM-00097
2.25 5   
Break Away Headers - Straight
In stock PRT-00116
3.5 2   
Wall Adapter Power Supply - 5V DC 1A
Retired TOL-08269
5.95 1   
Cannot be ordered at this time.
Jumper Wires Premium 6" M/F Pack of 10
In stock PRT-09140
4.5 1   
Hook-up Wire - Red (22 AWG)
In stock PRT-08023
2.95 1   
ZIF Socket 28-Pin 0.3"
Retired PRT-09175
2.96
You save:
2.94 (50%)
2   
Cannot be ordered at this time.
Female Headers
In stock PRT-00115
3.5 2   
Soldering Station Variable Temperature 50W
Retired TOL-10707
44.95 1   
Cannot be ordered at this time.
USB Logic Analyzer
Retired TOL-08938
149.95 1   
Cannot be ordered at this time.
DC Barrel Power Jack/Connector
In stock PRT-00119
1.5 1   
Jumper Wires Premium 6" M/M Pack of 10
In stock PRT-08431
4.5 1   
Total: 296.3